IESNA:LM-63-2002
[TEST]P949019
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18518
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2546.4 2738.4 2944.6 3151.7 3310.5 3407.7 3466.8 3500.1 3536.7 3579.2
3633.9 3708.2 3808.3 3926.6 4070.2 4312 4677.5 5162.1 5760.6 6509.1
7490.1 8616.3 9815.2 10905.7 11564.7 11230.1 10560.3 9662.8 8584.5 7299.6
5674.2 4054.1 2653.4 1542.4 678.6 210.1 0
2546.4 2748.7 2980.8 3210.7 3380.3 3483.3 3532.1 3544.1 3552 3559.1
3570.4 3594.6 3639 3694.7 3786.5 3978.3 4314.5 4802 5437.1 6194.4
7101.3 8145.5 9350.1 10652.4 11958.1 12305 11569.1 10622.3 9628.2 8497.3
6913.7 5211.2 3626.9 2207.9 1031.8 328.8 0
2546.4 2759.2 3017.2 3269.7 3450 3558.9 3597.3 3588.2 3567.5 3538.9
3506.9 3481 3469.8 3462.9 3502.8 3644.5 3951.5 4441.8 5113.5 5879.5
6712.6 7674.8 8885 10399 12351.6 13380 12578 11581.8 10672 9695
8153.3 6368.4 4600.3 2873.5 1385.1 447.5 0
2546.4 2774 3053.1 3322.7 3512.3 3615.2 3632.6 3588.9 3521.1 3442.8
3360.9 3287.6 3231.7 3193.6 3222.2 3389.4 3761.8 4332.6 5065.3 5869.8
6714.3 7627.2 8699.4 10026.9 11889.4 13327.9 12777.7 11675.5 10713.8 9725.1
8264.6 6527.7 4798.3 3094.6 1573.2 552.5 0
2546.4 2788.7 3089.2 3375.8 3574.5 3671.2 3667.9 3589.5 3474.7 3346.6
3214.9 3094.4 2993.7 2924.3 2941.6 3134.4 3572.2 4223.3 5017 5860
6716 7579.5 8513.9 9654.8 11427.3 13275.7 12977.2 11769 10755.7 9755.1
8375.9 6686.9 4996.2 3315.9 1761.3 657.4 0
2546.4 2797.5 3108.7 3407.7 3612.2 3698.6 3668.9 3549.9 3387.3 3218.2
3058.9 2921.4 2813.5 2755 2824 3126.8 3706 4515.3 5484.8 6534.8
7585.6 8618.3 9670 10822.1 12532 14287.7 14263.3 13109 11954 10692.7
9105.3 7241.5 5415 3604.1 1998.1 775.8 0
2546.4 2806.3 3128.3 3439.7 3649.8 3726 3669.9 3510.3 3299.9 3089.7
2902.8 2748.5 2633.3 2585.7 2706.4 3119.2 3839.9 4807.3 5952.6 7209.4
8455.2 9657.1 10826 11989.5 13636.7 15299.8 15549.5 14448.9 13152.3 11630.2
9834.8 7796 5833.6 3892.4 2234.9 894.3 0
2546.4 2810.7 3140.1 3457 3666.6 3735.2 3660.1 3474.1 3236.3 3010.1
2819.2 2666.2 2557 2525.8 2692.5 3183.1 3995.3 5089.8 6417 7889.2
9352.5 10767.3 12149.6 13488.6 15241.8 16826.9 17030.2 15936 14432 12588.7
10509.5 8274.5 6084.9 3997.2 2294.4 899.3 0
2546.4 2815.1 3152 3474.2 3683.3 3744.3 3650.3 3437.7 3172.7 2930.6
2735.8 2584 2480.7 2465.8 2678.5 3247 4150.6 5372.4 6881.4 8568.9
10249.8 11877.4 13473.1 14987.6 16846.8 18353.8 18510.8 17423.1 15711.7 13547
11184.2 8753.1 6336.2 4102 2353.9 904.3 0
2546.4 2813.1 3161 3482.5 3689.6 3745.3 3638.8 3412.1 3133.6 2887.4
2694.9 2545.4 2444.8 2439.9 2676.3 3280.2 4228 5538.3 7163.3 8968
10792.3 12527.7 14246.5 15946.7 17883.3 19311.9 19326.5 18062.1 16066.8 13583
11003.4 8442.3 5836.4 3709.2 2039.3 759.2 0
2546.4 2815.1 3152 3474.2 3683.3 3744.3 3650.3 3437.7 3172.7 2930.6
2735.8 2584 2480.7 2465.8 2678.5 3247 4150.6 5372.4 6881.4 8568.9
10249.8 11877.4 13473.1 14987.6 16846.8 18353.8 18510.8 17423.1 15711.7 13547
11184.2 8753.1 6336.2 4102 2353.9 904.3 0
2546.4 2810.7 3140.1 3457 3666.6 3735.2 3660.1 3474.1 3236.3 3010.1
2819.2 2666.2 2557 2525.8 2692.5 3183.1 3995.3 5089.8 6417 7889.2
9352.5 10767.3 12149.6 13488.6 15241.8 16826.9 17030.2 15936 14432 12588.7
10509.5 8274.5 6084.9 3997.2 2294.4 899.3 0
2546.4 2806.3 3128.3 3439.7 3649.8 3726 3669.9 3510.3 3299.9 3089.7
2902.8 2748.5 2633.3 2585.7 2706.4 3119.2 3839.9 4807.3 5952.6 7209.4
8455.2 9657.1 10826 11989.5 13636.7 15299.8 15549.5 14448.9 13152.3 11630.2
9834.8 7796 5833.6 3892.4 2234.9 894.3 0
2546.4 2797.5 3108.7 3407.7 3612.2 3698.6 3668.9 3549.9 3387.3 3218.2
3058.9 2921.4 2813.5 2755 2824 3126.8 3706 4515.3 5484.8 6534.8
7585.6 8618.3 9670 10822.1 12532 14287.7 14263.3 13109 11954 10692.7
9105.3 7241.5 5415 3604.1 1998.1 775.8 0
2546.4 2788.7 3089.2 3375.8 3574.5 3671.2 3667.9 3589.5 3474.7 3346.6
3214.9 3094.4 2993.7 2924.3 2941.6 3134.4 3572.2 4223.3 5017 5860
6716 7579.5 8513.9 9654.8 11427.3 13275.7 12977.2 11769 10755.7 9755.1
8375.9 6686.9 4996.2 3315.9 1761.3 657.4 0
2546.4 2774 3053.1 3322.7 3512.3 3615.2 3632.6 3588.9 3521.1 3442.8
3360.9 3287.6 3231.7 3193.6 3222.2 3389.4 3761.8 4332.6 5065.3 5869.8
6714.3 7627.2 8699.4 10026.9 11889.4 13327.9 12777.7 11675.5 10713.8 9725.1
8264.6 6527.7 4798.3 3094.6 1573.2 552.5 0
2546.4 2759.2 3017.2 3269.7 3450 3558.9 3597.3 3588.2 3567.5 3538.9
3506.9 3481 3469.8 3462.9 3502.8 3644.5 3951.5 4441.8 5113.5 5879.5
6712.6 7674.8 8885 10399 12351.6 13380 12578 11581.8 10672 9695
8153.3 6368.4 4600.3 2873.5 1385.1 447.5 0
2546.4 2748.7 2980.8 3210.7 3380.3 3483.3 3532.1 3544.1 3552 3559.1
3570.4 3594.6 3639 3694.7 3786.5 3978.3 4314.5 4802 5437.1 6194.4
7101.3 8145.5 9350.1 10652.4 11958.1 12305 11569.1 10622.3 9628.2 8497.3
6913.7 5211.2 3626.9 2207.9 1031.8 328.8 0
2546.4 2738.4 2944.6 3151.7 3310.5 3407.7 3466.8 3500.1 3536.7 3579.2
3633.9 3708.2 3808.3 3926.6 4070.2 4312 4677.5 5162.1 5760.6 6509.1
7490.1 8616.3 9815.2 10905.7 11564.7 11230.1 10560.3 9662.8 8584.5 7299.6
5674.2 4054.1 2653.4 1542.4 678.6 210.1 0
2546.4 2717.4 2898.1 3075.1 3213.7 3301.3 3355.9 3387.6 3419.8 3459.8
3516.9 3596.6 3700.5 3819.8 3968 4181.7 4487.5 4888 5390.8 5988.6
6705.4 7458.4 8126 8599.1 8717.3 8219.5 7515.1 6676.8 5762.1 4770.5
3633.8 2543.4 1638.6 948.4 426.6 139.7 0
2546.4 2696.4 2851.7 2998.6 3116.8 3195 3245 3275.1 3302.9 3340.3
3399.9 3484.9 3592.7 3713.1 3865.7 4051.4 4297.6 4613.8 5021 5468
5920.6 6300.5 6436.8 6292.5 5869.8 5208.9 4469.9 3690.8 2939.7 2241.5
1593.5 1032.6 623.9 354.5 174.7 69.4 0
2546.4 2674 2805.4 2927.9 3023.3 3089.1 3130.1 3149.8 3165.1 3185.8
3223.3 3282 3357.9 3437.1 3527.4 3628.5 3756.9 3924.9 4145.9 4381.4
4599.9 4741.8 4710.5 4490.5 4081 3527.2 2962.2 2408.8 1896.6 1450
1052.4 713.1 459.4 282.6 151.1 62.6 0
2546.4 2651.7 2759.2 2857.1 2929.9 2983.2 3015.2 3024.4 3027.3 3031.2
3046.7 3078.9 3123.1 3161.2 3189.1 3205.7 3216.2 3236 3270.9 3294.9
3279.2 3183 2984.1 2688.6 2292.1 1845.6 1454.7 1126.8 853.5 658.4
511.2 393.6 295.1 210.9 127.5 55.9 0
2546.4 2629.2 2712.6 2788.2 2846.3 2884.5 2901.6 2892.5 2867.5 2836.8
2806.5 2786.3 2776.8 2765.1 2743 2705.2 2653.1 2599.3 2549.4 2508.2
2463.2 2387.3 2261.5 2084 1853.6 1577.9 1329.8 1091.3 863.7 689
539 412.4 302.9 212.2 126.8 55.2 0
2546.4 2606.8 2666.1 2719.3 2762.5 2785.8 2787.9 2760.6 2707.6 2642.3
2566.4 2493.6 2430.3 2368.7 2297 2204.6 2090.1 1962.8 1828 1721.5
1647.2 1591.7 1538.8 1479.4 1415.1 1310.1 1204.8 1055.8 873.7 719.7
566.7 431.4 310.7 213.8 126 54.5 0
2546.4 2585.3 2622.6 2658.7 2690.8 2704.6 2693.9 2647.5 2567.5 2473.6
2368.7 2272.9 2192.8 2123.7 2055.8 1975.8 1880.5 1775.2 1663.5 1575
1516.3 1477.6 1449.6 1416.3 1365.5 1277.2 1189.3 1064.5 914 776.7
630.6 493.4 363.3 252.5 154.4 66.1 0
2546.4 2563.8 2579.1 2598 2618.9 2623.4 2599.9 2534.5 2427.4 2304.8
2171.2 2052.2 1955.2 1878.5 1814.5 1747.1 1670.9 1587.6 1498.9 1428.6
1385.4 1363.6 1360.4 1353.3 1316 1244.4 1173.7 1073.1 954.2 833.7
694.5 555.5 415.8 291.2 182.7 77.7 0
2546.4 2543 2538.1 2542 2549.8 2550.8 2519.5 2439.9 2317.2 2179.5
2042.7 1935.2 1857 1799.4 1748.6 1689.4 1618.6 1539.5 1450.1 1365.5
1302.5 1268.3 1271.7 1275.1 1264.4 1238 1174.5 1070.9 954.2 843.3
738.7 628.3 502.7 365.4 237.9 100.6 0
2546.4 2519.8 2497.5 2489.5 2493.4 2498.3 2477.5 2414 2310.4 2192.9
2078.8 1979.2 1891.5 1814.7 1742.2 1666.2 1582.9 1494.5 1406.6 1328.1
1259 1207.5 1180.2 1163.8 1148.3 1130.3 1092.4 1024.8 939 843.5
735 626.3 502.4 369.5 243.3 107.5 0
2546.4 2501 2462.2 2442.4 2443.8 2457.7 2458.1 2421.1 2343.6 2242
2135.5 2033.9 1934.9 1840.4 1749.2 1658.4 1565.3 1471.1 1383.7 1309
1242 1190.7 1153.6 1125.1 1098.2 1067.6 1025.8 969.3 899.5 816.4
714.2 609.6 488.5 362.7 236 104.6 0
2546.4 2482.4 2426.7 2395.4 2394.1 2417.2 2438.7 2428.2 2376.9 2291.2
2192.2 2088.6 1978.5 1866.1 1756.4 1650.6 1547.6 1447.6 1360.9 1289.8
1225.1 1174 1127.1 1086.4 1048 1005 959 913.8 860.1 789.3
693.3 592.9 474.4 355.9 228.6 101.6 0
2546.4 2465.5 2397 2356.3 2355.1 2391.2 2442.2 2470.8 2450.8 2375.6
2268.1 2151 2030.3 1907.4 1787.9 1673.2 1563.9 1460.9 1372.1 1300.4
1241.5 1198.7 1162.2 1124.1 1081.1 1026 967.2 911.3 851.3 776.4
681 580.4 463.9 348.4 220.3 100.1 0
2546.4 2448.7 2367.4 2317.2 2316 2365.4 2445.7 2513.4 2524.9 2460.2
2344.1 2213.4 2082.1 1948.9 1819.4 1695.8 1580.2 1474.3 1383.4 1310.8
1258 1223.4 1197.2 1161.8 1114.1 1047 975.2 908.7 842.5 763.6
668.5 567.9 453.4 341 212 98.5 0
2546.4 2433.9 2341.2 2284.3 2280.5 2337.5 2438.5 2536 2572.3 2521.9
2404.8 2262 2122.4 1987.6 1857.7 1734 1617.1 1509.3 1416.6 1343.3
1288.7 1251.5 1227.5 1197.4 1155 1094.6 1026.2 955.8 883.9 796.3
692.8 587.6 469.8 339.6 205 98.2 0
2546.4 2419.2 2315 2251.3 2244.9 2309.7 2431.3 2558.6 2619.7 2583.5
2465.5 2310.7 2162.9 2026.4 1896.1 1772.3 1654.1 1544.3 1449.9 1375.8
1319.3 1279.5 1257.8 1232.9 1195.8 1142.3 1077.3 1003 925.3 828.8
717 607.3 486.1 338.3 197.9 97.9 0
2546.4 2404.3 2291.3 2222.2 2212.2 2275.8 2401.9 2534.9 2608.7 2590.2
2488.1 2335.9 2183.4 2049.1 1923.5 1806.1 1693 1586.4 1493.4 1418.8
1357.8 1315.4 1289.2 1264 1227.4 1176 1109.5 1033.6 951.7 852.6
738.6 625.8 501.8 332.8 182.7 86.4 0
2546.4 2389.6 2267.4 2193.2 2179.5 2242 2372.5 2511.2 2597.7 2596.7
2510.7 2361.2 2203.9 2072 1950.8 1839.9 1732 1628.4 1537 1461.8
1396.3 1351.4 1320.6 1295.2 1259 1209.7 1141.8 1064.1 978.1 876.5
760.2 644.4 517.4 327.3 167.6 74.7 0
2546.4 2378.1 2249.1 2171.4 2153.5 2208.8 2325.2 2448.6 2526.1 2528.3
2454.6 2321.3 2173.5 2044 1930.9 1830.7 1734.2 1639.6 1553.1 1480.3
1420.2 1379.6 1350.5 1325.4 1289.3 1237.4 1166.2 1085.2 997.2 895.1
777.2 662.3 531 356.3 194.6 86.1 0
2546.4 2366.6 2230.8 2149.7 2127.4 2175.6 2277.9 2385.9 2454.5 2459.9
2398.6 2281.4 2143 2016 1911.1 1821.6 1736.3 1650.9 1569.3 1498.9
1444 1407.8 1380.5 1355.5 1319.6 1265.2 1190.6 1106.3 1016.2 913.8
794.2 680.1 544.5 385.2 221.8 97.5 0
2546.4 2357.3 2218 2134.4 2110.4 2153.6 2244.5 2336.7 2394.1 2397.8
2343.3 2238.5 2112.3 1991.5 1888.4 1800.7 1718.7 1635.9 1555.8 1489.5
1443.4 1412.9 1387.5 1362.6 1327.4 1272.7 1198.3 1113.8 1023.4 922.4
803.2 688.5 555.6 404.1 245.3 107 0
2546.4 2348 2205.2 2119.2 2093.2 2131.6 2211 2287.4 2333.9 2335.5
2288.2 2195.6 2081.5 1967 1865.8 1779.8 1701 1621 1542.4 1480.1
1443 1418 1394.6 1369.7 1335.2 1280.2 1206 1121.2 1030.7 931
812.2 696.9 566.7 423.1 268.7 116.5 0
2546.4 2340.8 2196.1 2108.7 2083.3 2120.6 2195.7 2264.8 2304.8 2304.9
2261.7 2177.8 2072.4 1961 1856.7 1763.3 1676.9 1591.2 1508.3 1449.9
1418.8 1398.3 1377.4 1352.3 1318.2 1264.9 1191.2 1107.7 1019.6 921.8
807.7 690.6 564 421.9 266.8 114.1 0
2546.4 2333.6 2187 2098.4 2073.5 2109.6 2180.5 2242 2275.7 2274.3
2235.2 2159.9 2063.2 1955 1847.7 1746.9 1653.1 1561.4 1474.3 1419.6
1394.6 1378.5 1360.2 1334.9 1301.3 1249.5 1176.5 1094.2 1008.6 912.6
803.2 684.2 561.4 420.7 264.8 111.6 0
2546.4 2326.9 2180.1 2092.1 2068.2 2105.1 2174.6 2234.6 2266.4 2264
2225.5 2155.5 2063.2 1955.8 1845.8 1738.2 1636.9 1537.9 1446.6 1394
1370.9 1357.3 1341.6 1316.6 1282.4 1229.6 1157.1 1076.2 991.4 896.2
789.4 670.3 542.7 404.9 252.5 105.3 0
2546.4 2320.2 2173.1 2086 2062.9 2100.6 2168.7 2227.1 2257.2 2253.7
2215.9 2151.1 2063.2 1956.7 1843.8 1729.5 1620.9 1514.3 1419 1368.5
1347.3 1336.2 1323 1298.1 1263.4 1209.7 1137.9 1058.2 974.2 879.9
775.6 656.4 523.9 389.1 240.2 98.9 0
2546.4 2311.9 2166.3 2081.3 2060.8 2099.8 2168.2 2225.9 2254.2 2249.3
2210.3 2149.7 2064.7 1958.2 1842.9 1724.6 1611.3 1498.9 1401.2 1351.4
1330.8 1321.1 1309.3 1283.9 1248.8 1192.1 1122.7 1044.5 958.6 864.8
761.2 644.9 502.2 375.2 227.7 92.8 0
2546.4 2320.2 2173.1 2086 2062.9 2100.6 2168.7 2227.1 2257.2 2253.7
2215.9 2151.1 2063.2 1956.7 1843.8 1729.5 1620.9 1514.3 1419 1368.5
1347.3 1336.2 1323 1298.1 1263.4 1209.7 1137.9 1058.2 974.2 879.9
775.6 656.4 523.9 389.1 240.2 98.9 0
2546.4 2326.9 2180.1 2092.1 2068.2 2105.1 2174.6 2234.6 2266.4 2264
2225.5 2155.5 2063.2 1955.8 1845.8 1738.2 1636.9 1537.9 1446.6 1394
1370.9 1357.3 1341.6 1316.6 1282.4 1229.6 1157.1 1076.2 991.4 896.2
789.4 670.3 542.7 404.9 252.5 105.3 0
2546.4 2333.6 2187 2098.4 2073.5 2109.6 2180.5 2242 2275.7 2274.3
2235.2 2159.9 2063.2 1955 1847.7 1746.9 1653.1 1561.4 1474.3 1419.6
1394.6 1378.5 1360.2 1334.9 1301.3 1249.5 1176.5 1094.2 1008.6 912.6
803.2 684.2 561.4 420.7 264.8 111.6 0
2546.4 2340.8 2196.1 2108.7 2083.3 2120.6 2195.7 2264.8 2304.8 2304.9
2261.7 2177.8 2072.4 1961 1856.7 1763.3 1676.9 1591.2 1508.3 1449.9
1418.8 1398.3 1377.4 1352.3 1318.2 1264.9 1191.2 1107.7 1019.6 921.8
807.7 690.6 564 421.9 266.8 114.1 0
2546.4 2348 2205.2 2119.2 2093.2 2131.6 2211 2287.4 2333.9 2335.5
2288.2 2195.6 2081.5 1967 1865.8 1779.8 1701 1621 1542.4 1480.1
1443 1418 1394.6 1369.7 1335.2 1280.2 1206 1121.2 1030.7 931
812.2 696.9 566.7 423.1 268.7 116.5 0
2546.4 2357.3 2218 2134.4 2110.4 2153.6 2244.5 2336.7 2394.1 2397.8
2343.3 2238.5 2112.3 1991.5 1888.4 1800.7 1718.7 1635.9 1555.8 1489.5
1443.4 1412.9 1387.5 1362.6 1327.4 1272.7 1198.3 1113.8 1023.4 922.4
803.2 688.5 555.6 404.1 245.3 107 0
2546.4 2366.6 2230.8 2149.7 2127.4 2175.6 2277.9 2385.9 2454.5 2459.9
2398.6 2281.4 2143 2016 1911.1 1821.6 1736.3 1650.9 1569.3 1498.9
1444 1407.8 1380.5 1355.5 1319.6 1265.2 1190.6 1106.3 1016.2 913.8
794.2 680.1 544.5 385.2 221.8 97.5 0
2546.4 2378.1 2249.1 2171.4 2153.5 2208.8 2325.2 2448.6 2526.1 2528.3
2454.6 2321.3 2173.5 2044 1930.9 1830.7 1734.2 1639.6 1553.1 1480.3
1420.2 1379.6 1350.5 1325.4 1289.3 1237.4 1166.2 1085.2 997.2 895.1
777.2 662.3 531 356.3 194.6 86.1 0
2546.4 2389.6 2267.4 2193.2 2179.5 2242 2372.5 2511.2 2597.7 2596.7
2510.7 2361.2 2203.9 2072 1950.8 1839.9 1732 1628.4 1537 1461.8
1396.3 1351.4 1320.6 1295.2 1259 1209.7 1141.8 1064.1 978.1 876.5
760.2 644.4 517.4 327.3 167.6 74.7 0
2546.4 2404.3 2291.3 2222.2 2212.2 2275.8 2401.9 2534.9 2608.7 2590.2
2488.1 2335.9 2183.4 2049.1 1923.5 1806.1 1693 1586.4 1493.4 1418.8
1357.8 1315.4 1289.2 1264 1227.4 1176 1109.5 1033.6 951.7 852.6
738.6 625.8 501.8 332.8 182.7 86.4 0
2546.4 2419.2 2315 2251.3 2244.9 2309.7 2431.3 2558.6 2619.7 2583.5
2465.5 2310.7 2162.9 2026.4 1896.1 1772.3 1654.1 1544.3 1449.9 1375.8
1319.3 1279.5 1257.8 1232.9 1195.8 1142.3 1077.3 1003 925.3 828.8
717 607.3 486.1 338.3 197.9 97.9 0
2546.4 2433.9 2341.2 2284.3 2280.5 2337.5 2438.5 2536 2572.3 2521.9
2404.8 2262 2122.4 1987.6 1857.7 1734 1617.1 1509.3 1416.6 1343.3
1288.7 1251.5 1227.5 1197.4 1155 1094.6 1026.2 955.8 883.9 796.3
692.8 587.6 469.8 339.6 205 98.2 0
2546.4 2448.7 2367.4 2317.2 2316 2365.4 2445.7 2513.4 2524.9 2460.2
2344.1 2213.4 2082.1 1948.9 1819.4 1695.8 1580.2 1474.3 1383.4 1310.8
1258 1223.4 1197.2 1161.8 1114.1 1047 975.2 908.7 842.5 763.6
668.5 567.9 453.4 341 212 98.5 0
2546.4 2465.5 2397 2356.3 2355.1 2391.2 2442.2 2470.8 2450.8 2375.6
2268.1 2151 2030.3 1907.4 1787.9 1673.2 1563.9 1460.9 1372.1 1300.4
1241.5 1198.7 1162.2 1124.1 1081.1 1026 967.2 911.3 851.3 776.4
681 580.4 463.9 348.4 220.3 100.1 0
2546.4 2482.4 2426.7 2395.4 2394.1 2417.2 2438.7 2428.2 2376.9 2291.2
2192.2 2088.6 1978.5 1866.1 1756.4 1650.6 1547.6 1447.6 1360.9 1289.8
1225.1 1174 1127.1 1086.4 1048 1005 959 913.8 860.1 789.3
693.3 592.9 474.4 355.9 228.6 101.6 0
2546.4 2501 2462.2 2442.4 2443.8 2457.7 2458.1 2421.1 2343.6 2242
2135.5 2033.9 1934.9 1840.4 1749.2 1658.4 1565.3 1471.1 1383.7 1309
1242 1190.7 1153.6 1125.1 1098.2 1067.6 1025.8 969.3 899.5 816.4
714.2 609.6 488.5 362.7 236 104.6 0
2546.4 2519.8 2497.5 2489.5 2493.4 2498.3 2477.5 2414 2310.4 2192.9
2078.8 1979.2 1891.5 1814.7 1742.2 1666.2 1582.9 1494.5 1406.6 1328.1
1259 1207.5 1180.2 1163.8 1148.3 1130.3 1092.4 1024.8 939 843.5
735 626.3 502.4 369.5 243.3 107.5 0
2546.4 2543 2538.1 2542 2549.8 2550.8 2519.5 2439.9 2317.2 2179.5
2042.7 1935.2 1857 1799.4 1748.6 1689.4 1618.6 1539.5 1450.1 1365.5
1302.5 1268.3 1271.7 1275.1 1264.4 1238 1174.5 1070.9 954.2 843.3
738.7 628.3 502.7 365.4 237.9 100.6 0
2546.4 2563.8 2579.1 2598 2618.9 2623.4 2599.9 2534.5 2427.4 2304.8
2171.2 2052.2 1955.2 1878.5 1814.5 1747.1 1670.9 1587.6 1498.9 1428.6
1385.4 1363.6 1360.4 1353.3 1316 1244.4 1173.7 1073.1 954.2 833.7
694.5 555.5 415.8 291.2 182.7 77.7 0
2546.4 2585.3 2622.6 2658.7 2690.8 2704.6 2693.9 2647.5 2567.5 2473.6
2368.7 2272.9 2192.8 2123.7 2055.8 1975.8 1880.5 1775.2 1663.5 1575
1516.3 1477.6 1449.6 1416.3 1365.5 1277.2 1189.3 1064.5 914 776.7
630.6 493.4 363.3 252.5 154.4 66.1 0
2546.4 2606.8 2666.1 2719.3 2762.5 2785.8 2787.9 2760.6 2707.6 2642.3
2566.4 2493.6 2430.3 2368.7 2297 2204.6 2090.1 1962.8 1828 1721.5
1647.2 1591.7 1538.8 1479.4 1415.1 1310.1 1204.8 1055.8 873.7 719.7
566.7 431.4 310.7 213.8 126 54.5 0
2546.4 2629.2 2712.6 2788.2 2846.3 2884.5 2901.6 2892.5 2867.5 2836.8
2806.5 2786.3 2776.8 2765.1 2743 2705.2 2653.1 2599.3 2549.4 2508.2
2463.2 2387.3 2261.5 2084 1853.6 1577.9 1329.8 1091.3 863.7 689
539 412.4 302.9 212.2 126.8 55.2 0
2546.4 2651.7 2759.2 2857.1 2929.9 2983.2 3015.2 3024.4 3027.3 3031.2
3046.7 3078.9 3123.1 3161.2 3189.1 3205.7 3216.2 3236 3270.9 3294.9
3279.2 3183 2984.1 2688.6 2292.1 1845.6 1454.7 1126.8 853.5 658.4
511.2 393.6 295.1 210.9 127.5 55.9 0
2546.4 2674 2805.4 2927.9 3023.3 3089.1 3130.1 3149.8 3165.1 3185.8
3223.3 3282 3357.9 3437.1 3527.4 3628.5 3756.9 3924.9 4145.9 4381.4
4599.9 4741.8 4710.5 4490.5 4081 3527.2 2962.2 2408.8 1896.6 1450
1052.4 713.1 459.4 282.6 151.1 62.6 0
2546.4 2696.4 2851.7 2998.6 3116.8 3195 3245 3275.1 3302.9 3340.3
3399.9 3484.9 3592.7 3713.1 3865.7 4051.4 4297.6 4613.8 5021 5468
5920.6 6300.5 6436.8 6292.5 5869.8 5208.9 4469.9 3690.8 2939.7 2241.5
1593.5 1032.6 623.9 354.5 174.7 69.4 0
2546.4 2717.4 2898.1 3075.1 3213.7 3301.3 3355.9 3387.6 3419.8 3459.8
3516.9 3596.6 3700.5 3819.8 3968 4181.7 4487.5 4888 5390.8 5988.6
6705.4 7458.4 8126 8599.1 8717.3 8219.5 7515.1 6676.8 5762.1 4770.5
3633.8 2543.4 1638.6 948.4 426.6 139.7 0
2546.4 2738.4 2944.6 3151.7 3310.5 3407.7 3466.8 3500.1 3536.7 3579.2
3633.9 3708.2 3808.3 3926.6 4070.2 4312 4677.5 5162.1 5760.6 6509.1
7490.1 8616.3 9815.2 10905.7 11564.7 11230.1 10560.3 9662.8 8584.5 7299.6
5674.2 4054.1 2653.4 1542.4 678.6 210.1 0
